Top

MAX16841EVKIT

Evaluation Kit for the MAX16841

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16841 Feb 16, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Universal AC Input Operation
  • Drives 6 to 8 Series LEDs
  • 40V Open-LED Protection
  • Demonstrates IC Power-Factor Correction
  • Demonstrates Dimming with Leading- and Trailing-Edge Dimmers
  • Passes EN55015 B Conducted EMI
  • Passes IEC 61000-3-2 Class D Harmonic Current Emissions
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial and Commercial Lighting
  • Residential LED Lighting
  • Retrofit LED Lamps with Triac Dimming
  • Universal Input LED Retrofit Lamps

Description

The MAX16841 evaluation kit (EV kit) demonstrates the MAX16841 LED driver IC used for offline LED lighting applications. The EV kit is configured as a flyback topology to drive 6 to 8 LEDs from a universal AC input supply. The IC is designed for standard offline applications. The typical input power at 230V AC input is 11.7W.

The EV kit is designed to pass EM55015 Class B specifications and EN6100-3-2 for harmonic currents. The EV kit is dimmable with most of the leading- and trailing-edge dimmers.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16841 Feb 16, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .