Top

MAX16840LEVKIT

Evaluation Kit for the MAX16840

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16840 Jul 19, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Voltages Allowed
    • 9V AC to 13.2V AC from AC Source or from Magnetic Transformers
    • 9V DC to 18V DC
    • Output of Several Electronic Transformers
  • Drives 3 to 5 Series HBLEDs
  • 46V Overvoltage Protection
  • 4W Output Power
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • MR16 and Other 12V AC or DC Input LED Lighting Applications

Description

The MAX16840L low-power (5W input) evaluation kit (EV kit) demonstrates the MAX16840 HBLED driver IC used for Solid State Lighting (SSL) applications. The EV kit is configured as a buck-boost topology for 3 to 5 LEDs with an output power of 4W. The device is designed for standard MR16 applications. The typical input power from 12V AC is 5W.

The EV kit is a fully assembled and tested surface-mount PCB designed and optimized to accommodate an MR16 application form factor. The EV kit is compatible with electronic and magnetic transformers.

SSL MR16 lamps face compatibility issues with electronic transformers at low power levels. If the current drawn from an electronic transformer is below a certain level it stops operating, which could cause visible flicker from the lamp. Due to compatibility issues with electronic transformers at low power levels, active power-factor correction (PFC) is not featured in this EV kit.

To improve its compatibility with electronic transformers at low power levels, an input electrolytic capacitor is included on this EV kit. For this reason, it is not dimmable.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16840 Jul 19, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.