Top

MAX16840EVKIT

Evaluation Kit for the MAX16840

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16840 Jul 14, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Input Voltage Ranges
    • 9V AC to 13.2V AC from AC Source or Magnetic Transformers
    • 9V DC to 18V DC
    • Output of Several Electronic Transformers
  • Drives 3 to 5 Series HBLEDs
  • 36V Overvoltage Protection
  • 5.5W Output Power
  • Demonstrates IC Power-Factor Correction
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • MR16 and Other 12V AC or DC Input LED Lighting Applications

Description

The MAX16840 evaluation kit (EV kit) demonstrates the MAX16840 HBLED driver IC used for solid-state lighting (SSL) applications. The EV kit is configured in a buck-boost topology providing an output power of 5.5W for 3 to 5 LEDs. The IC is designed for standard multifaceted-reflector (MR) applications. The EV kit's typical input power is 6.7W at 12V AC and features a power-factor correction of 0.9 (typ).

The EV kit is a fully assembled and tested surface-mount PCB designed and optimized to accommodate an MR16 application form factor. The EV kit is dimmable with some electronic transformers and trailing-edge dimmer combination and some magnetic transformers and leading-edge dimmer combination.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16840 Jul 14, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .