Top

MAX16839EVKIT

Evaluation Kit for the MAX16839

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16839 May 24, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Three Independent Channels for Driving High-Brightness LEDs
  • 100mA LED Current per Channel
  • Three Independent PWM Inputs
  • PWM Dimming Control Up to 10kHz
  • Operates from a 5V to 40V Supply
  • Supply Input Chopper Circuit
  • Capability for Cascading Multiple Kits
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Exterior: Turn Signal Light, Brake Light, Tail and Marker Lights
  • Automotive Interior: Cluster and Warning Lights, Dome and Map Lights
  • General Lighting: Signage, LED Lamps
  • Truck, Train, Airplane, and Emergency Car LED Lighting

Description

The MAX16839 evaluation kit (EV kit) demonstrates three separate high-voltage, single-channel, linear high-brightness LED (HB LED) drivers using the MAX16839 IC. This EV kit is configured to supply an HB LED current of 100mA per channel and operates from a 5V to 40V rated power supply providing up to 300mA. The EV kit can withstand a 45V automotive load-dump condition. An input switch is included to evaluate pulse-width-modulation (PWM) driving with supply chopping.

The EV kit eases evaluation of the MAX16839 PWM dimming-control feature by providing three independent PWM inputs to all three channels. Each PWM input accepts a digital signal up to 10kHz. Additionally, multiple EV kits can be cascaded by using the MAX16839 FLTS signals. An input common-mode choke is also provided to facilitate EMI immunity testing.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16839 May 24, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.