Top

MAX16838EVKIT

Evaluation Kit for the MAX16838

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16838 Feb 03, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Voltage from 7V Up to HB LED Forward Voltage
  • Demonstrates Overvoltage Protection (35.6V)
  • HB LED String Output Currents Configurable for 100mA or 150mA
  • Demonstrates UVLO (6.4V)
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal Shutdown Features
  • Demonstrates Adaptive Output-Voltage Optimization
  • Configurable LED Current Foldback (VIN < 6.5V)
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Display Backlights
  • Automotive Lighting Applications
  • LCD Display Backlights

Description

The MAX16838 evaluation kit (EV kit) demonstrates the MAX16838 high-brightness LED (HB LED) driver, integrating a step-up DC-DC preregulator followed by two channels of linear current sinks. The step-up preregulator switches at 500kHz and operates as a current-mode-controlled regulator capable of providing up to 300mA for the linear circuits. Each channel is capable of operating up to 33V and provides up to 150mA. The channels are configurable for 100mA or 150mA HB LED output current. The MAX16838 IC is available in a 20-pin TQFN package with an exposed pad for enhanced thermal power dissipation.

The MAX16838 EV kit operates from a DC supply voltage of 7V up to the HB LED string-forward voltage. The EV kit can withstand a 40V load-dump condition. The EV kit also demonstrates the MAX16838 features, such as adaptive voltage optimization, undervoltage lockout (UVLO), overvoltage protection (OVP), cycle-by-cycle current limit, thermal shutdown, and digital PWM dimming operation using a digital PWM input signal to control the brightness of the HB LEDs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16838 Feb 03, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.