Top

MAX16836EVKIT

Evaluation Kit for the MAX16836 and MAX16835
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
  • 6.5V to 40V Supply Voltage Range
  • Selectable 150mA, 250mA, or 350mA Output Current
  • 5V Regulated Output with 4mA Source Capability
  • Wide-Range Dimming Control with PWM
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Interior: Map, Courtesy, and Cluster Lighting
  • Automotive Exterior: Tail Lights and CHMSL
  • Emergency Vehicle Warning Lights
  • Navigation and Marine Indicators
  • General Lighting
  • Signage, Gasoline Canopies, Beacons

Description

The MAX16836 evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16836 current regulator. The EV kit is capable of supplying regulated output currents of up to 350mA and runs at supply voltages between 6.5V to 40V.

The MAX16836 EV kit features a PWM dimming control, user-selectable three-level output-current setting, and a 5V regulated output, which supplies up to 4mA of output current. The MAX16836 EV kit also evaluates the MAX16835 IC; contact the factory for a free sample of the MAX16835 IC.