Top

MAX16828EVKIT

Evaluation Kit for the MAX16815 and MAX16828
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
  • 6.5V to 40V Input Supply Voltage Range
  • 100mA/200mA Output Current
  • Wide-Range Dimming Control with PWM
  • 5V Regulated Output with 4mA Source Capability
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Ambient and Architectural Lighting
  • Automotive Exterior: Rear Combination Lights (RCLs)
  • Automotive Interior: Map, Courtesy, and Cluster Lighting
  • Display Backlighting
  • Emergency Vehicle Warning Lights
  • LED Bulbs
  • Signage and Indicators

Description

The MAX16828 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates a current-controlled, high-output-current LED driver with accurate current control based on the MAX16828 current regulator. The EV kit features pulse-width modulation (PWM) dimming control and is configured for preset output currents of 100mA or 200mA. The EV kit can operate from a single power supply at voltages between 6.5V and 40V. The MAX16828 EV kit also evaluates the MAX16815 IC; contact the factory for a free sample of the MAX16815 IC.

Warning: Under severe fault or failure conditions, this EV kit may dissipate large amounts of power. Operate this EV kit with care to avoid possible personal injury.