Top

MAX16826EVKIT

Evaluation Kit for the MAX16826

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16826 Dec 15, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Four Independently Controllable LED Strings
  • 7 LEDs Per String Configuration
  • Independently Programmable 50mA to 150mA String Current
  • 7.5V to 22V Input Voltage
  • Can Withstand Automotive Load Dump Up to 40V for 400ms
  • 0% to 100% DIM Duty Cycle Range
  • Shorted LED Protection and Detection
  • Open LED String Detection
  • Adaptive Boost-Stage Voltage Optimization
  • Convenient Breakaway LED Driver Board Easily Adaptable to End Application
  • Low Mechanical Profile
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Interface
  • USB-to-I²C On-Board Circuitry
  • Fully Assembled and Tested
  • Lead-Free and RoHS Compliant

Applications/Uses

  • LCD Backlighting
  • Automotive Infotainment Displays
  • Automotive Cluster Displays
  • Industrial and Desktop Monitors
  • LCD TVs
  • Automotive Lighting
  • Adaptive Front Lighting
  • Low- and High-Beam Assemblies

Description

The MAX16826 evaluation kit (EV kit) provides a proven design to evaluate the MAX16826, a four-string, I²C programmable high-brightness LED (HB LED) driver with PWM dimming control. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX16826. The MAX16826 EV kit PCB comes with a MAX16826ATJ+ installed. The EV kit is configured in a boost application.

This EV kit can be modified by changing component values on the board for other configurations (including RGB LED applications). Refer to the MAX16826 IC data sheet for more information.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16826 Dec 15, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.