Top

MAX16825EVKIT

Evaluation Kit for the MAX16825

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16825 Feb 26, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 6.5V to 28V, 0.5A Supply
  • 3 Channels for Driving High-Brightness LEDs
  • 100mA LED Current per Channel
  • Evaluates a Stand-Alone 4-Wire SPI Interface
  • USB-PC Interface (Cable Included)
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Applications/Uses

  • Architectural and Decorative Lighting
  • Automotive Lighting
  • Indoor and Outdoor LED Video Displays
  • Industrial Lighting
  • LCD Display Backlighting
  • Mood Lighting

Description

The MAX16825 evaluation kit (EV kit) demonstrates a high-voltage, 3-channel, linear high-brightness LED (HB LED) driver using the MAX16825 IC. This EV kit is configured to supply an LED current of 100mA per channel and operates from a 0.5A, 6.5V to 28V rated power supply. The MAX16825 EV kit uses a standard 4-wire SPI™ interface for independently controlling each of the three LED channels. The MAX16825 EV kit also integrates a USB-to-SPI interface circuit based on Maxim's MAXQ2000 microcontroller. The EV kit includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX16825. The EV kit can also interface with a user-supplied SPI circuit for stand-alone operation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16825 Feb 26, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .