Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16824 | Feb 26, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Operates from a 6.5V to 28V, 0.5A Supply
- 3 Channels for Driving High-Brightness LEDs
- 100mA LED Current per Channel
- Three Independent PWM Inputs
- PWM Dimming Control Up to 5kHz
- Fully Assembled and Tested
Applications/Uses
- Architectural and Decorative Lighting
- Automotive Lighting
- Indoor and Outdoor LED Video Displays
- Industrial Lighting
- LCD Display Backlighting
- Mood Lighting
Description
The EV kit eases evaluation of the MAX16824 pulse-width-modulation (PWM) dimming-control feature by providing three independent PWM inputs to all three channels. Each PWM input accepts a digital signal up to 5kHz.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16824 | Feb 26, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .