Top

MAX16818EVKIT

MAX16818 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX16818 Evaluation Kit Jul 17, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 28V Input-Voltage Range
  • 1A Output Current into an 18V LED String
  • Pulse-Width Modulated LED Current Dimming
  • Resistor-Adjustable Overvoltage Protection and Switching Frequency
  • 180° Out-of-Phase Clock Output
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Emergency Lighting and Signage
  • Automotive, Bus/Truck Exterior Lighting
  • Front Projectors/Rear Projection TVs
  • LCD TVs and Display Backlight
  • Portable and Pocket Projectors

Description

The MAX16818 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) designed to evaluate the MAX16818 pulse-width modulation (PWM) LED driver controller in a buck-boost configuration.

The MAX16818 EV kit operates from a DC supply voltage of 6V to 28V. The EV kit's output is configured to deliver at least 1A of current into an 18V series LED string. The LED brightness can be dimmed using a digital PWM signal.

The EV kit provides an option to configure the MAX16818 IC's overvoltage protection, switching frequency, and frequency compensation. The MAX16818 EV kit also features a 180° out-of-phase clock output PCB pad.

Simplified Block Diagram

Technical Docs

Data Sheet MAX16818 Evaluation Kit Jul 17, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.