Top

MAX16806EVKIT

Evaluation Kit/Evaluation System for the MAX16806

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5.5V to 40V Supply Voltage Range
  • Jumper Selectable 150mA, 250mA, or 350mA Output Current
  • 5V-Regulated Output
  • Wide-Range Dimming Control with PWM or Analog Control Signal
  • On-Board Trim Pot to Provide Analog Control Voltage for PWM Dimming
  • Tactile Momentary Switch
  • PC-Based Evaluation of Features Using I²C Interface
  • LED Current Thermal Foldback with Connection for Optional Thermal Sensor
  • Windows 98SE/2000/XP-Compatible GUI Software
  • Package Dissipates Up to 2.760W at TA = +70°C
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Exterior: Rear Combination Light (RCL), Daytime Running Light (DRL), Adaptive Front Light
  • Automotive Interior: Map, Dome, and Courtesy Lighting
  • Emergency Vehicle Warning Lights
  • Navigation and Marine Indicators

Description

The MAX16806 evaluation kit (EV kit) demonstrates the features of the MAX16806 high-current LED driver, capable of delivering regulated current of up to a total of 350mA to one or more strings of high-brightness LEDs with high accuracy. This EV kit operates at supply voltages between 5.5V to 40V and temperatures ranging from 0°C to +70°C.

The MAX16806 EV kit provides a user-selectable three-level LED current setting, connection to the 5V-regulated output, and a momentary switch to enable or disable the dimming function. This EV kit features wide-range dimming, controllable through a PWM input or analog input generated using an on-board trim pot. The MAX16806 EV kit is a fully assembled and tested PCB.

The MAX16806 EV kit provides access to the I²C interface of the MAX16806 IC, through which the internal dynamic registers and the EEPROM are written/read to control various device features. A CMAXQUSB board can be used to enable PC communication using the I²C 2-wire interface. Windows® 98SE/2000/XP-compatible GUI software is provided to access the MAX16806 IC. The MAX16806 EV kit can also be interfaced directly to a user-provided I²C system.

The MAX16806 evaluation system (EV system) consists of the MAX16806 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an I²C interface using the USB port. Order the MAX16806EVCMAXQU+ for a complete PC-based evaluation of the MAX16806. Order the MAX16806EVKIT+ if you already have a CMAXQUSB interface board, or if you have your I²C interface, or do not require PC-based evaluation of the MAX16806.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .