Top

MAX16803EVKIT

Evaluation Kit for the MAX16803

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16803 Jan 05, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6.5V to 40V Supply Voltage Range
  • Selectable 150mA, 250mA, or 350mA Output Current
  • 5V-Regulated Output
  • PWM Dimming Control
  • Package Dissipates Up to 2.666W at TA = +70°C
  • Lead-Free and RoHS compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Exterior: Rear Combination Lights (RCL)
  • Automotive Interior: Map, Courtesy, and Cluster Lighting
  • Emergency Vehicle Warning Lights
  • General Lighting
  • Navigation and Marine Indicators
  • Signage, Gasoline Canopies, Beacons

Description

The MAX16803 evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16803 current regulator. The EV kit is capable of supplying regulated output currents of up to 350mA, can run at supply voltages between 6.5V and 40V, and can operate at temperatures ranging from -40°C to +125°C.

The MAX16803 EV kit features a PWM dimming control, user-selectable three-level output current setting, and a 5V-regulated output, which can supply up to 4mA of output current. The MAX16803 EV kit is a fully assembled and tested board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16803 Jan 05, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.