Top

MAX16803EVKIT+BJT

MAX16803EVKIT+BJT Evaluation Kit+

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX16803EVKIT+BJT Evaluation Kit+ Jun 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6.5V to 40V Supply Voltage Range
  • Selectable 450mA, 750mA, or 1A Output Current
  • On-Board LED Load Rated for 1A
  • Auxiliary 5V-Regulated Output
  • Wide-Range Dimming with PWM Control Signal

Applications/Uses

  • Automotive Exterior: Rear Combination Lights (RCL)
  • Automotive Interior: Map, Courtesy, and Cluster Lighting
  • Emergency Vehicle Warning Lights
  • General Lighting
  • Navigation and Marine Indicators
  • Signage, Gasoline Canopies, Beacons

Description

The MAX16803EVKIT+BJT (EV kit) demonstrates a high-current LED driver with accurate current control based on the MAX16803 current regulator. This EV kit is capable of supplying regulated LED currents of up to 1A and can operate at supply voltages between 6.5V to 40V, and temperatures ranging from 0°C to +70°C.

The MAX16803EVKIT+BJT features pulse-width modulation (PWM) dimming control, user-selectable threelevel output-current setting, and a 5V-regulated output, which can supply up to 4mA of output current. The MAX16803EVKIT+BJT EV kit is a fully assembled and tested printed-circuit board (PCB).

Warning: Under severe fault or failure conditions, this EV kit can dissipate large amounts of power. Operate this EV kit with care to avoid possible personal injury.

Simplified Block Diagram

Technical Docs

Data Sheet MAX16803EVKIT+BJT Evaluation Kit+ Jun 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.