Top

MAX1579EVKIT

Evaluation Kit for the MAX1579

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1579 Mar 14, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • LCD Bias Outputs (+5V/25mA, +15V/100µA, -10V/100µA)
    Output Sequencing
    No External Diodes Required
    POS, NEG, and MAIN Are Autodischarged During Shutdown
  • LED Backlight Step-Up DC-DC Converter
  • Series Connection for Uniform Illumination
    Supports Up to 8 LEDs at 25mA (max)
    900mW (max) Power
    Overvoltage Protection
    Low Input/Output Ripple
    Soft-Start
    Fast 1MHz PWM Operation for Small
    Component Size
    Temperature Derating Function (MAX1579)
  • High Efficiency
  • Bias: 83% (5.0V at 25mA, 15V/-10V at 100µA)
    LED: 84% (6 LEDs at 20mA)
  • Independent Enable Inputs for LED and Bias Power
  • Thermal-Shutdown Protection
  • 1µA Shutdown Current
  • Tiny 4mm x 4mm Thin QFN Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Internet Appliances
    • LCD Displays with White LED Backlight
    • PDAs, Palmtops
    • Smartphones

    Description

    The MAX1579 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX1578/ MAX1579. This MAX1579 EV kit drives six white LEDs in series for backlighting and includes complete bias supplies for small TFT displays. The internal charge pumps for the TFT bias supplies provide fixed +15V at 100µA for VON, -10V at 100µA for VOFF, and +5V at 25mA for the source driver. The MAX1579 EV kit can also evaluate the MAX1578. To evaluate the MAX1578, order a free sample along with this EV kit.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1579 Mar 14, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.