Top

MAX1574EVKIT

Evaluation Kit for the MAX1574

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1574 Jul 24, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to 180mA (60mA/LED) Drive Capability
  • 83% Average Efficiency (PLED /PBATT) over Li+ Battery Discharge
  • 0.6% LED Current Matching
  • Adaptive 1x/2x Mode Switchover
  • Low Input Ripple and EMI
  • 5% to 100% Single-Wire Serial Pulse Dimming
  • 0.1µA Low Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • 10-Pin, 3mm x 3mm TDFN Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Camera Strobes/Flashes and Movie Lights
    • Cell Phones/Smartphones
    • LCD Backlights
    • PDAs, Digital Cameras, and Camcorders

    Description

    The MAX1574 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX1574 white LED 1x/2x charge pump. The EV kit comes with 3 white surface-mount LEDs installed. A pulse generator circuit is provided on the EV kit for easy evaluation of the sin-gle- wire serial pulse-dimming feature of the MAX1574. The pulse generator also has a flash setting for flashing the LEDs at full brightness.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1574 Jul 24, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .