Top

MAX1573EVKIT

Evaluation Kit for the MAX1573

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1573 May 20, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proprietary Adaptive 1x/1.5x Modes
  • High Efficiency (PLEDs/PBATT), Up to 92%
  • 2% LED Current Matching
  • 28mA/LED Drive Capability
  • Eliminates Ballast Resistor
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Input Voltage Range
  • Tiny 2.1 x 2.1 x 0.6mm UCSP Package
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones/Smartphones
  • MP3 Players
  • Other Handhelds with Color Displays
  • PDAs, Digital Cameras, and Camcorders

Description

The MAX1573 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board. The EV kit contains the MAX1573, a white LED driver with a high-efficiency charge pump. The EV kit accepts a 2.7V to 5.5V input voltage and drives up to 4 white LEDs with regulated constant current for uniform intensity. The MAX1573 runs at 1MHz fixed frequency, allowing tiny external components. An EV kit is available for both the UCSP™ and the TQFN packages.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1573 May 20, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.