Top

MAX1553EVKIT

MAX1553 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX1553 Evaluation Kit May 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Constant-Current Regulation for Even LED Illumination
  • Up to 88% Efficiency Driving Six LEDs
  • Analog or PWM Dimming Control of LED Intensity
  • Small, Low-Profile Components
  • 2.7V to 5.5V Input Range
  • Tiny TDFN 3mm x 3mm IC Package
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Color Display Backlight
  • PDA, Palmtop, and Wireless Handhelds

Description

The MAX1553 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) with two complete circuits for evaluating the MAX1553 and MAX1554 white LED step-up converters. The MAX1553 circuit operates from 2.7V to 5.5V and delivers an adjustable 0 to 20mA to drive up to six white LEDs connected in series. The MAX1554 circuit operates from 3.15V to 5.5V and delivers an adjustable 0 to 20mA for driving up to 10 white LEDs in series.

Simplified Block Diagram

Technical Docs

Data Sheet MAX1553 Evaluation Kit May 16, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.