Top

MAX1543_EVKIT

Evaluation Kit for the MAX1542, MAX1543

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1542, MAX1543 Jul 09, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.6V to +5.5V Input Range
  • Output Voltages
    • +8V Output at 300mA (3V Input Step-Up
    • Switching Regulator)
    • +22V Output at 20mA (Positive Charge Pump)
    • -7V Output at 20mA (Negative Charge Pump)
    • +4V Output at ±150mA (Operational Amplifiers VOUT1 and VOUT2)
  • Resistor-Adjustable Switching Regulator and Op-Amp Output Voltages
  • Logic-Controlled, High-Voltage Switch with Adjustable Delay
  • Greater than 85% Efficiency (Step-Up Switching Regulator)
  • Selectable 600kHz/1.2MHz Step-Up Switching Frequency
  • Low-Profile Surface-Mount Components
  • Also Evaluates the MAX1542 (IC Replacement Required)
  • Fully Assembled and Tested

Applications/Uses

  • Car-Navigation Displays
  • LCD Monitor Panels
  • Notebook Computer Displays
  • PDAs

Description

The MAX1543 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that provides the voltages and features required for active-matrix, thin-film transistor (TFT) liquid-crystal displays (LCDs). The EV kit contains a step-up switching regulator, a positive two-stage charge pump for the TFT gate-on supply, and a negative single-stage charge pump for the TFT gate-off supply. Also included are two operational amplifiers that can be used to drive the LCD backplane (VCOM) or the gamma-correction divider string, and a logic-controlled, high-voltage switch with adjustable delay. The EV kit also evaluates the MAX1542 after IC replacement.

The EV kit operates from a DC supply voltage of +2.6V to +5.5V. The step-up switching regulator is configured for a +8V output providing at least 250mA. The positive charge pump is configured for a +22V output providing at least 20mA. The negative charge pump is configured for a -7V output providing at least 20mA. The two operational amplifiers are both configured for +4V, each capable of providing up to ±150mA peak. The high-voltage switch can be used to delay the startup of the positive charge pump's output. The delay time is set with an external capacitor.

The MAX1543 EV kit demonstrates low quiescent current and high efficiency (85%) for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components. The MAX1543 QFN package (0.8mm maximum height) with low-profile external com-ponents allows this circuit to be less than 1.25mm high.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1542, MAX1543 Jul 09, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .