Top

MAX1513EVKIT

Evaluation Kit for the MAX1513, MAX1514

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1513, MAX1514 Dec 15, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +4.5V to +5.5V Input Range
  • Output Voltages
    +15V Output at 500mA (Step-Up Switching
    Regulator)
    +25V Output at 25mA (Positive Charge Pump
    and Linear Postregulator)
    -10V Output at 50mA (Negative Charge Pump
    and Linear Postregulator)
    +14.7V Output at 50mA (Gamma Reference
    Regulator)
    +3.3V Output at 500mA (Low-Voltage Logic
    Supply)
  • 90% Efficiency
  • 1.5MHz Step-Up Switching Frequency (Selectable: 430kHz/750kHz/1.5MHz)
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • Automotive Displays
    • LCD Monitors and TVs
    • Notebook Computer Displays

    Description

    The MAX1513 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that provides voltages and features required for active-matrix, thinfilm transistor (TFT), liquid-crystal displays. The EV kit contains a step-up switching regulator for TFT source driver supply, a positive two-stage charge pump and linear postregulator for the TFT gate-on (GON) supply, a negative one-stage charge pump and linear postregulator for the TFT gate-off (GOFF) supply, a gamma reference, and a low-voltage logic supply.

    The EV kit operates from a DC supply voltage of +2.7V to +5.5V. The step-up switching regulator is configured for a +15V output at 500mA from a +4.5V to +5.5V input voltage. The positive charge pump and postregulator are configured for a +25V output using a single-stage charge pump providing 25mA. The negative charge pump and postregulator are configured for a -10V output using a single charge-pump stage providing 50mA. The gamma reference is configured for +14.7V providing 50mA. The low-voltage logic linear regulator is configured for +3.3V providing 500mA.

    The MAX1513 EV kit demonstrates low-quiescent current and high efficiency (90%), and features overload protection for the input and all outputs. Up to 1.5MHz operation allows the use of tiny surface-mount components and results in a circuit height less than 1.8mm.

    The MAX1513 EV kit can be also used to evaluate the MAX1514, which is a MAX1513 without a gamma linear regulator controller and a buffer amplifier.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1513, MAX1514 Dec 15, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.