Top

MAX1512EVKIT

Evaluation Kit for the MAX1512

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Sep 26, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 128-Step Adjustable Sink Current Output
  • Resistor-Adjustable Full-Scale Range
  • Output Guaranteed Monotonic Over Operating Range
  • 2.6V to 3.6V Logic Supply Voltage Operating Range (VDD)
  • 4.5V to 20V Analog Supply Voltage Range (VAVDD)
  • 3.3V Programming Circuit Supply Voltage (VCC)
  • Fully Assembled and Tested

Applications/Uses

  • LCD Panels
  • LCD TVs
  • Monitors
  • Notebook Computers

Description

The MAX1512 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates and programs the MAX1512 LCD display. A rotary optical encoder (U8) provides simple hand adjustment of the MAX1512 and a pushbutton switch (SW1) initiates an EEPROM programming sequence, which locks the current MAX1512 code into EEPROM.

Simplified Block Diagram

Technical Docs

Data Sheet Sep 26, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .