Top

MAX889S_EVKIT

Evaluation Kit for the MAX889S

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX889S Dec 20, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.7V to +5.5V Input Range
  • Uses One 2.2µF and Two 10µF Ceramic Capacitors
  • Output Adjustable from -2.5V to -VIN
  • 200mA Output Current
  • 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Digital Cameras and Camcorders

Description

The MAX889 IC is an inverting charge pump that delivers a regulated negative output voltage at loads up to 200mA. The device operates from an input of +2.7V to +5.5V to produce a user-adjustable, regulated output of -2.5V to -VIN.

The MAX889S evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The board is set up to provide a -3.3V output from a +5.0V input supply. The EV kit is shipped with a MAX889S (1MHz switching frequency) installed. The board may also be used to evaluate the MAX889R (500kHz) or the MAX889T (2MHz). To do so, request a free sample of the MAX889RESA or MAX889TESA, and refer to the MAX889 data sheet for the appropriate capacitor values.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX889S Dec 20, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .