Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX881R | Jun 01, 1998 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 1mVp-p Output Voltage Ripple
- 2.5V to 5.5V Input Range
- Uses One 4.7µF and Three 1µF Ceramic Capacitors
- -2V Regulated Output (or Adjustable)
- 4mA Output Current
- Power OK (POK-bar) Output
- Fully Assembled and Tested Surface-Mount Board
Applications/Uses
- Cell Phones
- Mobile Radios
- PCS Phones
- PHS Phones
- Two-Way Paging
- Wireless Computers
- Wireless Handsets
- Wireless Modems
Description
The MAX881R evaluation kit (EV kit) is a fully assembled and tested surface-mount board. Provisions are made for mounting a second voltage-divider resistor, which is required for setting output voltages other than -2V. A special scope-probe socket is also mounted on the board, so output noise can be observed on an oscilloscope.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX881R | Jun 01, 1998 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.