Evaluation Kit for the MAX77932C
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX77932C | Aug 04, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 8A Switched-Capacitor Converter
- 2S to 1S Battery Voltage Conversion
- Integrated Power Switch
- Soft-Start
- Programmable Protection Thresholds
- Thermal Alarm and Protection
- Chip Enabled
- I2C Interface with Interrupt Feature
- On-Board I2C Communication Interface
- Windows 7 or Newer Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- 2S Li+ Battery Applications
- Chromebooks
- DSLR and Mirrorless Cameras
- Mobile Point-of-Sale (mPOS) Devices
- Portable Gaming Devices
- Portable Printers
- Power Banks
- Smartphone Direct Charging
- Smartphones and Tablets
- Two-Way Radios
- Ultrabook Computers
Description
The MAX77932 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the 8A dual-phase switched-capacitor converter MAX77932C.
The MAX77932 EV kit includes the IC evaluation board with an integrated I2C communication interface and a USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX77932C (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use the EV kit software.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX77932C | Aug 04, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.