Top

MAX662AEVKIT

Evaluation Kit for the MAX662A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX662A Aug 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

N/A

Applications/Uses

  • +12V Flash Memory Programming Supplies
  • Compact +12V Op-Amp Supplies
  • Dual-Output +12V and +20V Supplies
  • Switching MOSFETs in Low-Voltage Systems

Description

The MAX662A evaluation kit (EV kit) is an assembled surface-mount board that allows easy evaluation of the MAX662A or MAX662. The EV kit schematic is the standard circuit shown in Figure 3a on page 5 of the MAX662A data sheet. A 3-pin jumper connector and a shunt are included to allow easy control of normal-operation and shutdown modes.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX662A Aug 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .