Top

Evaluation Kit for the MAX619

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX619 May 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.0V to 3.6V Input Range
  • Up to 50mA Output Current
  • 1µA Shutdown Current

Applications/Uses

  • 5V Flash Memory Programmer
  • Battery-Powered Microprocessor-Based Systems
  • Compact 5V Op-Amp Supply
  • Local 3.3V to 5V Conversion
  • Minimum Component DC-DC Converters
  • Portable Instruments and Handy-Terminals
  • Regulated 5V Supply from Lithium Backup Battery
  • Remote Data-Acquisition Systems
  • Switching Drive Voltage for MOSFETs in Low-Voltage Systems
  • Two Battery Cells to 5V Conversion

Description

The MAX619 evaluation kit (EV kit) is a 3V to 5V charge-pump DC-DC converter capable of driving loads up to 50mA. The circuit consists of the SOIC and four surface-mount capacitors on a single-layer printed circuit board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX619 May 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .