Thanks to USB-C and USB power delivery, compact electronic devices can now be fed by a small, single, bidirectional cable that delivers data, video, and power. Although USB Type-C and USB power delivery are making electronic devices easier to manage for end users, complying with the protocol can involve multiple hardware components, complex software, as well as custom firmware development.
Our extensive portfolio of ICs for USB-C and USB power delivery designs provides high levels of integration and flexibility that engineers need to create compact, power-efficient electronics compatible with bidirectional data and power delivery requirements. Our portfolio includes chargers, converters, controllers, as well as power path and protection devices. that:
- Enable simple, robust, and flexible designs
- Reduce BOM costs and solution size
- Decrease development time
Featured Videos
Featured Products
Part Number | Functionality | Description | Sample | Order | EV Kit |
---|---|---|---|---|---|
USB-C PD Controllers | |||||
MAX77958 | PD Controller | USB Power Delivery Controller | Sample | Buy | Buy |
USB-C Chargers | |||||
MAX77961 | 2-3 Cell Buck-Boost Charger | 25VIN, 6AOUT 2-3 Cell Buck-Boost Charger with Integrated FETs for USB Power Delivery | Sample | Buy | Buy |
MAX77960 | 2-3 Cell Buck-Boost Charger | 25VIN, 3AOUT 2-3 Cell Buck-Boost Charger with Integrated FETs for USB Power Delivery | Sample | Buy | Buy |
MAX77976 | 1-Cell Buck Charger | 19VIN, 5.5AOUT I2C Configured 1-Cell Buck Charger with Integrated FETs for USB Power Delivery | Sample | Buy | Buy |
MAX77975 | 1-Cell Buck Charger | 19VIN, 3.5AOUT I2C Configured 1-Cell Buck Charger with Integrated FETs for USB Power Delivery | Sample | Buy | Buy |
MAX77860 | 1-Cell Buck Charger with Integrated USB Type-C | 14VIN, 3.15AOUT I2C Configured 1-Cell Buck Charger with Integrated FETs and USB Type-C Detection | Sample | Buy | Buy |
MAX77757 | 1-Cell Autonomous Buck Charger with JEITA | 14VIN, 3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries | Sample | Buy | Buy |
MAX77787 | 1-Cell Autonomous Buck Charger with JEITA | 14VIN, 3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries | Sample | Buy | Buy |
MAX77962 | 2-Cell Buck-Boost Charger | 25VIN, 3AOUT 2-3 Cell Buck-Boost Charger with Integrated FETs for USB Power Delivery | Sample | Buy | Buy |
MAX14748 | 2-Cell Charger with Integrated USB Type-C | 1.5A USB-C Boost Charger with I2C for 2S Li+ Batteries | Sample | Buy | Buy |
USB-C Power | |||||
MAX77756 | Buck Converter | 500mA, Dual-Input Power Multiplexer (MUX), Input Supply 3.0V to 24V | Sample | Buy | Buy |
MAX77596 | Buck Converter | 300mA, Input Supply 3.5V to 24V, 1.1μA Quiescent Current at No Load | Sample | Buy | Buy |
USB-C Power Path and Protection | |||||
MAX14727 | Protection | Dual-Input, Bidirectional Overvoltage Protector with Automatic Path Control | Sample | Buy | Buy |
MAX20323 | Protection | USB Type-C CC-Pin Overvoltage Protector | Sample | Buy | Buy |
MAX20328 | Protection | MUX Switch for USB Type-C Audio Adapter Accessories | Sample | Buy | Buy |
MAX20333 | Protection | Adjustable Current-Limit Switch with Low-Power Mode | Sample | Buy | Buy |
MAX20334 | Protection | Overvoltage and Surge-Protected Dual SPDT Data Line Switch | Sample | Buy | Buy |
MAX20342 | Charger Detection and OVP | USB Type-C Charger Detector with Integrated OVP | Sample | Buy | Buy |