Battery Chargers

Our broad portfolio of battery charger ICs provide safe charging for 1- to 3-cell Li-Ion (Li+)/Li-Polymer, NiMH/NiCd, lead-acid and rechargeable batteries of other chemistries in various sizes.

  • High-efficiency switching battery chargers provide low-heat and fast-charging solutions up to 9A for high-capacity batteries.
  • Battery charger ICs with integrated fuel gauge offer small solution size and simplify the system software design.
  • USB Type-C chargers with integrated CC detection and BC1.2 detection offer a single-chip solution for USB Type-C and legacy USB systems.
  • USB-Type-C Power Delivery chargers operate across the 5V to 20V supporting the full range of USB-C Power Delivery while maintaining backward compatibility to legacy USB systems in a compact solution size .

Our battery chargers are suitable for use in popular applications such as AR/VR devices, DSLR cameras, mobile point-of-sale (mPOS) devices, wearables, Bluetooth® headsets, IoT devices, portable medical devices, mobile phones, tablets, industrial computers, and 2-in-1 computers.

Part Number Input Operating Range Charging Current Charger Type Charger Detection Supported Battery Type
MAX77962 3.5V to 23V 3.2A Switching Buck-Boost Charger for USB-C Power Delivery 2-Cell Li+
MAX77958 28V USB Type-C Power Delivery Controller USB Type-C
PD/CC Detection/BC1.2
MAX77751 13.5V 3A Standalone Switching Buck Charger USB Type-C
CC Detection/BC1.2
1-Cell Li+
MAX77860 13.5V 3A Switching Buck Charger USB Type-C
CC Detection/BC1.2
1-Cell Li+
MAX14748 5.6V 2A Switching Boost Charger USB Type-C
CC Detection/BC1.2
2-Cell Li+
MAX77818 CHGIN: 13.7V/WCIN: 5.9V 3A Switching Buck Charger with Integrated Fuel Gauge and Dual Inputs 1-Cell Li+
MAX8903 DC: 16V/USB: 6.3V 2A Switching Buck Charger with Dual Inputs 1-Cell Li+
MAX8971 7.5V 1.55A Switching Buck Charger 1-Cell Li+

Battery Chargers Featured Products


Evaluation Kit for 3.15A USB Type-C Autonomous Charger for 1-Cell Li+ Batteries

MAX77751CEVKIT

Features USB Type-C CC detection, compliant battery charging, automatic configuration of the charger input as well as reverse-boost capability.

Learn more ›

Evaluation Kit for USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries

MAX77962EVKIT-12

Evaluates the 3.2A USB Type-C buck-boost charger for 2S Li-ion batteries.

Learn more ›

Evaluation Kit for USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC

MAX77860EVKIT

Evaluates single input, switched-mode battery charger with USB-C CC detection and charging capability.

Learn more ›

Evaluation System for Dual Input, Power Path, 3A Switching Mode Charger with Fuel Gauge

MAX77818EVSYS

Consists of an assembled and tested PC board and a companion Maxim MINIQUSB interface board. The IC contains 12V input and 3A output switching mode charger.

Learn more ›

Battery Chargers Design Resources


Technical Documents

Application Notes

Tutorials

Testimonials

Design Solutions and Guides

Selector Guides

Videos


USB-C Fundamentals
16:10 June 01, 2020