Top

MAX8814EVKIT

Evaluation Kit for the MAX8814

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8814 Feb 13, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • CCCV, Thermally Regulated Linear 1-Cell Li+ Battery Charger
  • No External MOSFET, Reverse Blocking Diode, or Current-Sense Resistor
  • Programmable Fast-Charge Current (1ARMS max)
  • Proprietary Die Temperature Regulation Control (+115°C)
  • 4.25V to 28V Input Voltage Range with Input OVP Above 7V
  • Charge-Current Monitor for Fuel Gauging (ISET)
  • Low Dropout Voltage (300mV at 500mA)
  • Input Power-Source Detection Output (Active-Low POK) and Charge-Enable Input (Active-Low EN)
  • Soft-Start Limits Inrush Current
  • Output for Autobooting (ABO)
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX8814 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8814 28V linear Li+ battery charger. The MAX8814 EV kit operates from an input supply range of 4.25V to 28V, but the IC disables charging if the input voltage exceeds 7V to protect against unqualified or faulty AC adapters. The MAX8814 EV kit features an adjustable fast-charge current set by an external resistor (R2). Other features include an active-low control input (active-low EN) and an active-low input power source detection output (active-low POK). The IC also features a booting assistant circuit that distinguishes input sources and battery connection and provides an output signal (ABO) for system booting.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8814 Feb 13, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.