Top

MAX8808EVKIT

Evaluation Kit for the MAX8808

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8808 Nov 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Simple Stand-Alone Li+ Charger
  • Safely Precharges Deeply Discharged Li+ Cells (MAX8808X)
  • 4.25V to 15V Input Voltage Range
  • 7V Overvoltage-Protection Threshold
  • Resistor-Programmable Charge Current Up to 1A
  • Charge-Current Monitor by a Resistor
  • +115°C Die Temperature Regulation
  • Active-Low ACOK Output
  • No Prequalification (MAX8808Y/MAX8808Z)
  • Soft-Start
  • Tiny 2mm x 2mm, 8-Pin TDFN Package
  • Fully Assembled and Tested

Applications/Uses

  • Bluetooth®
  • Cell Phones/Cordless Phones
  • Charging Cradles and Docks
  • Digital Still Cameras and MP3 Players
  • Smartphones and PDAs
  • USB Appliances

Description

The MAX8808 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the highly integrated MAX8808X/MAX8808Y/MAX8808Z linear battery chargers for single-cell lithium-ion (Li+) batteries. The EV kit safely charges a single Li+ battery to 4.2V. The EV kit accepts power supply inputs of 4.25V to 15V, but disables charging when the input voltage exceeds 7V. An enable input to the EV kit allows the user to disable and enable the charger. An LED on the board indicates the status of the charging cycle.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8808 Nov 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.