Top

MAX8804ZEVKIT

Evaluation Kit for the MAX8804V, MAX8804W, MAX8804Y, and MAX8804Z
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
  • Complete Charger for Single-Cell Li+ Battery
  • Dual-Input, 30V AC Adapter/16V USB
  • No External FET, Blocking Diode, or Sense Resistor Required
  • Automatic USB/AC Adapter Input Selection
  • Easy Programmable Fast-Charge Current and Top-Off Threshold
  • Proprietary Die Temperature Regulation Control
  • ±5% Fast-Charge Current-Limit Accuracy
  • Battery-Pack Detection Input (MAX8804V/MAX8804W)
  • Power-Present and Charger-Status Outputs
  • No Prequalification Charge (MAX8804Y)
  • Tiny 2mm x 3mm Thermally Enhanced TDFN Package
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones/Smartphones
  • Digital Cameras
  • MP3 Players
  • Other Handheld Devices
  • Portable Media Players

Description

The MAX8804Z evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the highly integrated MAX8804Z linear battery charger for single-cell lithium-ion (Li+) batteries. The EV kit safely charges a single Li+ battery to 4.2V. The EV kit accepts a 4.15V to 30V DC source voltage or a 4.15V to 16V USB input voltage, but disables charging when either input voltage exceeds 7.5V to protect against unqualified or faulty input sources. A simple single-wire SET input to the EV kit allows the user to enable/disable the charger or program the charge current and top-off threshold. Three LEDs on the EV kit indicate the power-OK, USB power status, and charger status. The MAX8804Z EV kit can also evaluate the MAX8804V/MAX8804W/MAX8804Y. To evaluate the MAX8804V/MAX8804W/MAX8804Y, order a free sample along with this EV kit.