Top

MAX1908EVKIT

Evaluation Kit for the MAX1908

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8724 Jul 21, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Current Limiting
  • ±0.5% Battery-Voltage Set-Point Accuracy Using Internal Reference
  • Analog Inputs Control Charge Current and Battery-Voltage Set Point
  • Monitor Outputs for
    Current Drawn from AC Input Source
    Charging Current
    AC Adapter Presence
  • Up to 17.6V Battery-Voltage Set Point
  • +8V to +25V Input Voltage
  • 3A Battery Charge Current
  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Applications/Uses

    • Handheld Terminals
    • Notebook and Subnotebook Computers
    • Personal Digital Assistants (PDAs)

    Description

    The MAX8724 evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge 2 to 4 series lithium-ion (Li+) cells with a current up to 3A. High efficiency is achieved by a buck topology with synchronous rectification. The EV kit provides outputs that can be used to monitor the input current, the battery-charging current, and the presence of an AC adapter.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8724 Jul 21, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.