Top

MAX8713_EVKIT

Evaluation Kit for the MAX8713

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8713 Jan 25, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 0.6% Battery Voltage Accuracy
  • 5% Battery Charge-Current Accuracy
  • Up to 2A Battery Charge Current
  • +8V to +25V Input Voltage Range
  • Charge Li+, NiCd, and NiMH Battery Chemistries
  • Cycle-by-Cycle Current Limiting
  • SMBus-Compatible 2-Wire Serial Interface
  • Includes Windows 95-/98-/2000-/XP-Compatible Software and Demo PC Board
  • Fully Assembled and Tested
  • Applications/Uses

    • Digital Cameras
    • Handset Car Kits
    • Notebook Computers
    • PDAs and Tablet Computers
    • Portable Equipment with Rechargeable Batteries

    Description

    The MAX8713 evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® system management bus (SMBus™) to control the battery regulation voltage and charger current output.

    The MAX8713 EV kit can charge one, two, three, or four series Li+ cells with a current up to 2A.

    The MAX8713 evaluation system (EV system) consists of a MAX8713 EV kit and the Maxim SMBUSMON2 board. The MAX8713 EV kit includes Windows® 95-/98- /2000-/XP-compatible software to provide a user-friendly interface.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8713 Jan 25, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .