Top

MAX8677AEVKIT

MAX8677A Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX8677A Evaluation Kit May 02, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • DC Input Current Limit of 2A (EV Kit Standard Configuration)
  • DC Input Current-Limit-Adjustment Range of 0.5A to 2A
  • USB Current Limit of 100mA or 500mA
  • Charge-Current Limit of 1A (EV Kit Standard Configuration)
  • Charge-Current-Adjustment Range of 0.3A to 1.5A
  • Input Current Thermal-Limit Threshold of +100°C
  • 24-Pin, 4mm x 4mm Thin QFN Package

Applications/Uses

  • Digital Cameras
  • GPS Navigation
  • PDAs, Palmtops, and Wireless Handhelds
  • Portable Media/MP3 Players
  • Smart Cell Phones

Description

The MAX8677A evaluation kit (EV kit) demonstrates the MAX8677A dual-input charger and Smart Power Selector™ IC. The EV kit charges a single-cell Li-ion (Li+) battery from a DC input (AC adapter) or a USB 100mA/500mA source and provides system power from the DC input, USB input, or battery. The DC input has a resistor-adjustable current limit, while USB current input limit is logic programmed to 100mA/500mA. USB suspend mode is also supported. The charge current is adjustable from 300mA to 1.5A. The system load has priority over the charger so that charge current is reduced as necessary to prevent input overload. Charge current is also thermally regulated.

Simplified Block Diagram

Technical Docs

Data Sheet MAX8677A Evaluation Kit May 02, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.