Top

MAX8601EVKIT

Evaluation Kit for the MAX8601

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8601 Aug 26, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual-Input Li+ Charger
  • Up to 1A Programmable Fast Charge (from DC)
  • 100mA/500mA USB Select Input
  • 4.15V to 7V Operating Voltage Range
  • 14V Input Overvoltage Protection for USB and DC
  • Programmable On-Chip Charge Timers
  • Battery Thermistor Input
  • Charger Status Outputs
  • Logic-Low Enable Input
  • Thermally Optimized Charge Rate
  • Male Type-B USB Jack
  • 14-Pin (3mm x 3mm) TDFN Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Cell Phones
    • Digital Cameras
    • MP3 Players
    • PDAs Wireless Appliances
    • Portable Media Players

    Description

    The MAX8601 evaluation kit (EV kit) is a fully assembled and tested surface-mount PC board demonstrating the MAX8601 single-cell, linear Li+ battery charger. The EV kit operates from either a 100mA/500mA USB port or a 4.15V to 14V input power supply; however, charging is disabled when the input voltage exceeds 7V. Charging is optimized for Li+ cells using a control algorithm that includes low-battery precharging, voltage, and current-limited fast charging, and top-off charging, while continuously monitoring the battery for overvoltage, over/under-temperature, and charging time.

    The charger timeout protection is programmable. The charger status is indicated by three open-drain outputs. The MAX8601 automatically selects between either a USB or an AC-adapter input source. The AC-adapter charge current is programmable, while the USB charge current is preset not to exceed either 100mA or 500mA, depending on the USEL input. The MAX8601 EV kit also evaluates the MAX8600 with no PC board modification. The MAX8601 is assembled in the space-saving 3mm x 3mm, 14-pin TDFN package.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8601 Aug 26, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .