Top

MAX77976EVKIT

Evaluation Kit for the MAX77975/MAX77976/MAX77958
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • High-Efficiency Single-Cell Switching Charger
    • Up to 5.5A Charging with MAX77976
    • 91.2% Buck Efficiency at 4A, 12V Input
  • +28V Absolute Maximum Input Voltage Rating
  • 3.8V to 19V Input Operating Voltage Range
  • Reverse Boost with Programmable Output Voltage Options Up to 12V
  • Charge Status Output for LED
  • Push-Button Input for Exiting from Ship Mode
  • External Discharge FET Enable Output
  • Dedicated Input for Suspend Mode (SUSPND)
  • USB Type-C Standalone Controller Support Customizable Firmware
  • USB Type-C Version 1.3 and PD 3.0 Compliant
  • Sink/Source/DRP Port Support
  • PPS Sink Support
  • Fast Role Swap Initial Sink Support
  • Integrated VCONN Switch with OCP
  • Support Try.Sink
  • Support BC1.2 Legacy Charger Detection

Applications/Uses

  • Gaming Devices
  • mPOS
  • Tablet PCs
  • VR Applications

Description

The MAX77975/MAX77976 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77975/MAX77976 single-cell lithium-ion battery charger.

The MAX77975/MAX77976 is for 1S Li+ battery applications and can operate with a 3.8V to 19V input voltage with a maximum charging current of 3.5/5.5A. The MAX77975/MAX77976 offers a reverse boost as well as fully integrated low power loss switches to provide small solution size and high efficiency. The EV kit demonstrates the performance of the MAX77975/MAX77976 charger and provides the convenience of evaluating full USB Type-C® PD solutions with the MAX77958 USB Type-C PD controller. This combination allows fast charging of the battery through the USB Type-C port as well as reverse powering the USB Type-C port with battery OTG mode.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows PC to the slave I2C port on MAX77975/MAX77976. Windows®- based graphical user interface (GUI) software provides a user-friendly interface to exercise the features of the MAX77975/MAX77976.

Simplified Block Diagram

MAX77975EVKIT, MAX77976EVKIT: Board Photo MAX77975EVKIT, MAX77976EVKIT: Board Photo Zoom icon
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.