Top

MAX77962EVKIT-06

Evaluation Kit for the MAX77962

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77962 Jun 29, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX77962 USB Type-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries
  • Demonstrates 3.5V to 23V Input Operating Range
  • Demonstrates Charging Up to 3.2A
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Applications/Uses

  • 2-Cell Battery Powered Devices
  • USB Type-C Powered Wide-Input Charging Applications

Description

The MAX77962 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77962, a 3.2A USB Type-C® buck- boost charger.

The MAX77962 EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windowssup>®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximin- tegrated.com/products/MAX77962 (under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.

Simplified Block Diagram

MAX77962EVKIT-06, MAX77962EVKIT-12: Board Photo MAX77962EVKIT-06, MAX77962EVKIT-12: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77962 Jun 29, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .