Product Details
The MAX77960/MAX77961 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960/MAX77961, 3A/6A USB Type-C® buck-boost chargers.
The MAX77960/MAX77961 EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www. maximintegrated.com/products/MAX77960 (under the Design Resources tab) and www.maximintegrated.com/products/MAX77961 (under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.
Key Features
- Evaluates the MAX77960/MAX77961 USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
- Demonstrates 3.5V to 25.4V Input Operating Range
- Demonstrates Charging Up to 3A (MAX77960)/6A (MAX77961)
- Demonstrates USB-OTG Functionality
- Demonstrates JEITA Compliance with On-Board Dummy Thermistors
- Assembled and Tested
- I2C Serial Interface
Applications/Uses
- 2- and 3-Cell Battery-Powered Devices
- Battery Backup
- Digital Still, Video, and Action Cameras
- Drones
- Handheld Computers and Terminals
- Handheld Radios
- Medical Devices, Health and Fitness Monitors
- Power Tools
- Smartphones, Tablets, and 2-in-1 Laptops
- USB Type-C Powered Wide-Input Charging Applications
- Wireless Speakers
Technical Docs
Data Sheet | Evaluation Kit for the MAX77960/MAX77961 | Oct 01, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Evaluates the MAX77960/MAX77961 USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
- Demonstrates 3.5V to 25.4V Input Operating Range
- Demonstrates Charging Up to 3A (MAX77960)/6A (MAX77961)
- Demonstrates USB-OTG Functionality
- Demonstrates JEITA Compliance with On-Board Dummy Thermistors
- Assembled and Tested
- I2C Serial Interface
Applications/Uses
- 2- and 3-Cell Battery-Powered Devices
- Battery Backup
- Digital Still, Video, and Action Cameras
- Drones
- Handheld Computers and Terminals
- Handheld Radios
- Medical Devices, Health and Fitness Monitors
- Power Tools
- Smartphones, Tablets, and 2-in-1 Laptops
- USB Type-C Powered Wide-Input Charging Applications
- Wireless Speakers
Description
The MAX77960/MAX77961 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960/MAX77961, 3A/6A USB Type-C® buck-boost chargers.
The MAX77960/MAX77961 EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www. maximintegrated.com/products/MAX77960 (under the Design Resources tab) and www.maximintegrated.com/products/MAX77961 (under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77960/MAX77961 | Oct 01, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal