Top

MAX77961BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Applications/Uses

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

Description

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX77960B (under the Design Resources tab) and www.maximintegrated. com/products/MAX77961B(under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.

Simplified Block Diagram

MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .