Top

MAX77960EVKIT-06

Evaluation Kit for the MAX77960/MAX77961

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77960/MAX77961 Oct 01, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX77960/MAX77961 USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960)/6A (MAX77961)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Applications/Uses

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

Description

The MAX77960/MAX77961 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960/MAX77961, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960/MAX77961 EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www. maximintegrated.com/products/MAX77960 (under the Design Resources tab) and www.maximintegrated.com/products/MAX77961 (under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.

Simplified Block Diagram

MAX77960EVKIT-06, MAX77961EVKIT-06: Board Photo MAX77960EVKIT-06, MAX77961EVKIT-06: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77960/MAX77961 Oct 01, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.