Evaluation Kit for the MAX77950
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX77950 | Jun 27, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Ready-to-Go EV Kit with Receiver Coil
- Multiple Test Points to Measure Output Voltage (VOUT), Rectifier Output Voltage (VRECT), and AC Voltage
- Graphical User Interface (GUI) Software for the Multifunction Test
- LED Indication to Monitor Operation
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Battery Power-Banks
- Digital Cameras
- Hand-Held
- Headsets
- Point-of-Sale Devices
- Portable Media Players
- Portable Medical Applications
- Smart Watches
- Smartphones
- Tablets
- Wearable Devices
- Wi-Fi Hotspots
Description
The MAX77950 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX77950 advanced wireless power receiver IC. The IC meets the specification requirements for WPC low-power (v1.2) and PMA SR1 (v2.0) communication protocols and operates using nearfield magnetic induction when coupled with WPC or PMA transmitters, providing up to 12W of output power.
The EV kit comes with a planar coil to receive or transmit power wirelessly, as well as Windows®-based software that provides a graphical user interface (GUI) to evaluate the functions of the device.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77950 | Jun 27, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .