MAX77860EVKIT

Evaluation Kit for the MAX77860


Please check latest availability status for a specific part variant.

Description

The MAX77860 evaluation system (EV system) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the single input switched-mode battery charger featuring USB Type-C CC detection and charging capability in addition to reverse boost capability and a safest LDO.

The MAX77860 EV system includes the integrated circuit (IC) evaluation board with an integrated I2C interface and a MINIQUSB communication device. Windows® based graphical user interface (GUI) software is available for use with the EV system and can be downloaded from the MAX77860 product page on the Maxim website. A Windows 7 or newer operating system is required to use the EV kit GUI software.

MAX77860EVKIT: Photo Board MAX77860EVKIT: Photo Board Enlarge+

Key Features

  • Evaluates MAX77860 Single-Input Switch Mode Charger
  • Demonstrates 4.0V to 13.5V Input Operation Range
  • Demonstrates USB Type-C Charging Up to 3.15A
  • Demonstrates Adapter Detection
  • Demonstrates USB-OTG Functionality
  • Assembled and Tested
  • I2C Serial Interface

Applications/Uses

  • Mobile Point-of-Sale Devices
  • Portable Industrial Equipment
  • Portable Medical Equipment
  • USB Type-C Charging for 1S Li-ion Applications
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX17853
14-Channel High-Voltage Data-Acquisition System

  • 65V Operating Voltage
  • Ultra-Low-Power Operation
  • Redundant ADC and Comparator (COMP) Acquisitions

MAX77860
USB Type-C, 3A Switch-Mode Buck Charger with Integrated CC Detection, Reverse Boost, and ADC

  • Single-Input Switch Mode Charger
  • USB Type-C Detection
  • One Safeout LDO
  • I2C-Compatible Interface