Top

MAX77840EVKIT

Evaluation Kit for the MAX77840

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77840 Aug 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • MAX77840 EV kit Includes all Necessary Components for Device Operation in Addition to many Components for added Flexibility and Easy to Use
  • Easy-to-Use Push-Button Interface for On-Off Control
  • 0Ω Resistors in Series with Several Key Nodes to be able to Isolate them and for Added Flexibility
  • Assembled and Tested
  • Test Points Allow Convenient Access to Nodes of Interest
  • Jumper Headers Acting as both Test Points and Shunts

Applications/Uses

  • E-Cigarettes
  • Industrial PCs
  • Internet of Things (IoT)
  • Mobile Point-of-Sale Devices
  • Portable Medical Devices
  • Smart Home Automation, Sensors
  • Wireless Speakers

Description

The MAX77840 evaluation kit (EV kit) consists of a board and the Maxim MINIQUSB with an extender board command module.

The MAX77840 includes a single input, 3.15A switch mode charger with reverse boost capability for one-cell Lithium-Ion (Li+) battery; USB BC1.2 adapter type detection with proprietary ModelGauge fuel-gauging technology, and a Safeout LDO.

The EV kit comes standard with the MAX77840 installed. MiniQUSB board with an extender board should be used that allows a PC to use a USB port to emulate an I2C 2-wire interface. This Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the MAX77840 product webpage at www.maximintegrated.com. Windows 7 or newer operating system is required to use the EV kit GUI software.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77840 Aug 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .