Evaluation Kit for the MAX77734
Product Details
The MAX77734 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77734. The EV kit allows for easy evaluation of the various MAX77734 features, including the linear charger, linear regulator, analog multiplexer, current sinks, and I2C interface.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77734.
Key Features
- Easy to Use
- GUI Drives I2C Interface
- On-Board Thermistor
- Red/Green LED
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Load for LDO
- Electronic Load has Steady-State, Transient, and Random Modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX77734 | Oct 16, 2017 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy to Use
- GUI Drives I2C Interface
- On-Board Thermistor
- Red/Green LED
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Load for LDO
- Electronic Load has Steady-State, Transient, and Random Modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
Description
The MAX77734 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77734. The EV kit allows for easy evaluation of the various MAX77734 features, including the linear charger, linear regulator, analog multiplexer, current sinks, and I2C interface.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77734.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77734 | Oct 16, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal