Product Details
The MAX77640/MAX77641 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77640/MAX77641. The EV kit allows for easy evaluation of the MAX77640/MAX77641 resources, including the SIMO, LDO, GPIO, current sinks, and I2C interface.
Windows®-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77640/ MAX77641.
Key Features
- Easy to Use
- GUI Drives I2C Interface
- Red/Green/Blue LED
- Fully Assembled and Tested
- Emulates System Loading
- On-Board Electronic Load for LDO and SIMO Buck Boost Outputs
- Electronic Load has Steady-State, Transient, and Random Modes
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Internet of Things (IoT) Devices
- Wearables: Fitness, Health, and Activity Monitors
Technical Docs
Data Sheet | Evaluation Kit for the MAX77640/MAX77641 | Aug 08, 2018 | |
User Guide | MAX77640/MAX77641 Programmer's Guide | ||
User Guide | MAX77640/MAX77641 I2C-Compatible Serial Interface Implementation Guide |
Click any title below to view the detail page where available.
![]() | SIMULATION MODELS MAX32630FTHR Schematic | Download |
![]() | SIMULATION MODELS MAX77640EVKIT Schematic | Download |
![]() | SIMULATION MODELS MAX77640EVKIT Bill of Materials | Download |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Easy to Use
- GUI Drives I2C Interface
- Red/Green/Blue LED
- Fully Assembled and Tested
- Emulates System Loading
- On-Board Electronic Load for LDO and SIMO Buck Boost Outputs
- Electronic Load has Steady-State, Transient, and Random Modes
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Applications/Uses
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Internet of Things (IoT) Devices
- Wearables: Fitness, Health, and Activity Monitors
Description
The MAX77640/MAX77641 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77640/MAX77641. The EV kit allows for easy evaluation of the MAX77640/MAX77641 resources, including the SIMO, LDO, GPIO, current sinks, and I2C interface.
Windows®-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77640/ MAX77641.
Technical Docs
Data Sheet | Evaluation Kit for the MAX77640/MAX77641 | Aug 08, 2018 | |
User Guide | MAX77640/MAX77641 Programmer's Guide | ||
User Guide | MAX77640/MAX77641 I2C-Compatible Serial Interface Implementation Guide |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal