Top

MAX745_EVKIT

Evaluation Kit for the MAX745

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX745 Dec 12, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Charges One to Four Li-Ion Cells
  • Low Heat/High Efficiency
  • 300kHz PWM Operation
  • 0.75% Overall Accuracy over Temperature
  • 6V to 24V Input Voltage Range
  • Proven PC Board Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Desktop Cradle Chargers
  • Handheld Instruments (PDAs, Palmtops)
  • Li+ Battery Packs
  • Notebook Computers

Description

The MAX745 evaluation kit (EV kit) is an assembled and tested PC board that implements a step-down, switching power supply designed for charging lithium-ion (Li- Ion) batteries. The output voltage can be set for one to four cells. The cell voltage can be set between 4.0V and 4.4V, with 0.75% accuracy, using standard 1% resistors. Two LEDs indicate the charging status.

The MAX745 should be used to charge only Li-Ion battery packs. To charge other types of batteries, use the MAX1648 or the MAX712/MAX713. To charge SMBus™ smart-battery packs, use the MAX1645/MAX1647/ MAX1667.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX745 Dec 12, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .