Top

MAX713SWEVKIT

Evaluation Kit for the MAX713 (Switching Applications)

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 1A Charge Current
  • 45V Peak Input Voltage Range
  • Switch-Mode Operation Reduces Heat Dissipation
  • Surface-Mount Components
  • Charges 1 to 16 Series Cells

Applications/Uses

  • Battery-Powered Applications
  • Cell Phones
  • Cordless Phones
  • Handy Terminals
  • Laptop, Notebook, and Palmtop Computers
  • Portable Consumer Products
  • Portable Stereos

Description

The MAX713SWEVKIT-SO is a fully assembled and tested surface-mount board. The MAX713 high-current, switch-mode battery charger controls a P-channel power MOSFET, allowing charge currents up to 1A. Switch-mode operation typically provides 75%-efficient conversion, reducing heat compared to linear-regulator solutions.

The MAX713SWEVKIT can also be used to evaluate the MAX712 just by replacing the MAX713CSE with a MAX712CSE.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.