Evaluation Kit for the MAX20342
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX20342 | Sep 17, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- USB-Powered Operation
- USB Type-C Receptable Connector
- Proven High-Speed USB PCB Layout
- Pmod I2C Interface
- Flexible Configuration
- On-Board Regulator and USB Connectors for Device Multiplexing
- Windows® 8/10-Compatible GUI Software
- Fully Assembled and Tested
Applications/Uses
- DSCs and Camcorders
- eReaders.
- Smartphones
- Tablets
Description
The MAX20342 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20342 USB Type-C® charger detector with integrated overvoltage protection. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.
The EV kit features an on-board LDO to generate a supply voltage from the USB +5V. The on-board LDO output is configurable for 4.2V, 3.3V, or 2.3V to power the IC.
The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands. The EV kit ships with jumpers installed and supply voltages set to typical operating values.
Technical Docs
Data Sheet | Evaluation Kit for the MAX20342 | Sep 17, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .