Top

MAX20332EVKIT

Evaluation Kit for the MAX20332

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20332 Aug 08, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB-Powered Operation
  • Proven High-Speed USB PCB Layout
  • Pmod I2C Interface
  • USB Connectors for Device Multiplexing
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • DSCs and Camcorders
  • e-Readers
  • Smartphones
  • Tablet PCs

Description

The MAX20332 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20332 USB charger detection with integrated overvoltage protector. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.

The EV kit features an on-board LDO to generate a supply voltage from the USB +5V. The on-board LDO output is configurable for 4.2V, 3.3V, or 2.3V to power the IC.

The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20332 Aug 08, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .