Evaluation Kit for the MAX20303
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX20303 | Apr 02, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
Applications/Uses
- IoT
- Wearable Devices
Description
The MAX20303 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20303 wearable charge-management solution with I2C compatibility for feature-rich, low-power wearable applications. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, a buckboost regulator, a boost regulator, a charge pump, two low-dropout (LDO) linear regulators, three LED current sinks, five GPIO pins, and an LRA/ERM compatible haptic driver with internal pattern storage.
Refer to the MAX20303 IC data sheet for detailed information regarding the operation and features of the device.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX20303 | Apr 02, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.